Aluminum Rake, Round Wire

Aluminum Rake, Round Wire

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Lightweight and easy to handle. Can be used to scrape out weeds and garbage from narrow spaces such as those found between shrubberies and tombstones. Sliding design makes it possible to store this product compactly.

Basic Specifications

  • Product Type
    Rake
  • Handle Material
    Aluminum Pipe
  • Total Length(cm)
    Longest/64 Shortest/45
  • Sweep Towel(cm)
    Expanded: 33, Contracted: 10
  • JAN Code
    4979404249024
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2 Day(s) or more
-

Part Number : 55535
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rake
  • Handle Material
    Aluminum Pipe
  • Total Length(cm)
    Longest/64 Shortest/45
  • Sweep Towel(cm)
    Expanded: 33, Contracted: 10
  • JAN Code
    4979404249024
  • Feature 1
    Light and easy to handle. Able to pull weeds in tight spaces, such as between tombstones, during yard work. Sliding type for compact storage.
  • Wire
    2.2 φ Steel Wire (10 Claws)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)