• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.
Hoe Fork

Hoe Fork

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Includes weed scraper convenient for weeding work.

Basic Specifications

  • Product Type
    Rake
  • Handle Material
    Wood
  • Total Length(cm)
    Longest/67 Shortest/48
  • Sweep Towel(cm)
    Widened 28, narrowed 10
  • JAN Code
    4979404241011
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s) or more
-

Part Number : 55540
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rake
  • Handle Material
    Wood
  • Total Length(cm)
    Longest/67 Shortest/48
  • Sweep Towel(cm)
    Widened 28, narrowed 10
  • JAN Code
    4979404241011
  • Feature 1
    With a weed scraper useful for weeding
  • Wire
    2.2 φ Steel Wire (10 Claws)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)