• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.
Bamboo Rake

Bamboo Rake

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Lightweight and easy to handle. Easily remove garbage from narrow areas such as those found between shrubberies

Basic Specifications

  • Product Type
    Rake
  • Material
    Natural Bamboo (9 Hooks)
  • Total Length(cm)
    60
  • Sweep Towel(cm)
    10
  • JAN Code
    4979404243329
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s) or more
-

Part Number : 55044
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rake
  • Material
    Natural Bamboo (9 Hooks)
  • Total Length(cm)
    60
  • Sweep Towel(cm)
    10
  • JAN Code
    4979404243329
  • Feature 1
    Light and easy to handle making it easy to pick up garbage in tight spaces

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)