• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
TAIYO Mop

TAIYO Mop

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

A vinyl band is included to prevent scratching of walls

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Mop
  • Total Length(cm)
    135
  • Body / Option
    Main Body
  • Width(cm)
    21
  • Thread(cm)
    18
  • Amount of Thread(g)
    150
  • JAN Code
    4979404233009
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s) or more
-

Part Number : 23520
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop
  • Total Length(cm)
    135
  • Body / Option
    Main Body
  • Width(cm)
    21
  • Thread(cm)
    18
  • Amount of Thread(g)
    150
  • JAN Code
    4979404233009
  • Features
    Vinyl band included to prevent walls from being scratched.
  • Thread Material
    Cotton
  • Handle Material
    Bamboo
  • Implantable
    3 Rows

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)