• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stippled Jigsaw Replacement Blade (5-Piece Pack)

Stippled Jigsaw Replacement Blade (5-Piece Pack)

For cutting wood, plywood, plastic, etc.

[Features]
· Chipping of the cut object can be improved by cutting lightly with an all-polish finished blade.
· Has excellent sharpness and finishes a planed surface.
· The surface is smooth and the blade shape helps prevent clogging.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
W-2000
W-2100
W-2200
Part NumberVolume DiscountDays to ShipNumber of Teeth Cutting Capacity Plastic
(mm)
Cutting Capacity Wood Plywood
(mm)
JAN Code Specifications, motor to use Compatible Model Features Package Dimensions
7 Day(s) or more 65–505~554986362350037JigsawFor Makita, Hitachi, Ryobi, B&DThe entire blade part is finished by polishing, removes chips well, and cuts lightly. It can cut cleanly and planarize surfaces. The surface is smooth and the blade shape makes clogging difficult.W93×H150
7 Day(s) or more 65–505~554986362350044JigsawFor Makita, Hitachi, Ryobi, B&DThe entire blade part is finished by polishing, removes chips well, and cuts lightly. It can cut cleanly and planarize surfaces. The surface is smooth and the blade shape makes clogging difficult.W93×H150
4 Day(s) or more 123~603~604986362350051JigsawFor Makita, Hitachi, Ryobi, B&DThe entire blade part is finished by polishing, removes chips well, and cuts lightly. It can cut cleanly and planarize surfaces. The surface is smooth and the blade shape makes clogging difficult.W93×H150

Loading...

  1. 1

Basic Information

Application Wood / Plastic Product Type Combined Type Overall Length(mm) 82
Effective length of blade(mm) 65

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)