• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Safety Shoes G3590 Lace Type White

Safety Shoes G3590 Lace Type White

Designed for comfort by considering how to achieve the ideal fit from every angle.

Part Number

Configured Part Number is shown.

Part Number
1204000006
1204000007
1204000008
1204000009
1204000010
1204000011
1204000012
1204000013
1204000014
1204000015
Part NumberVolume DiscountDays to ShipSize
(cm)
Material Quality Detail Description Sales Unit Quantity
6 Day(s) or more 23.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 24Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 24.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 25Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 25.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 26Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 26.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 27Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 27.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 28Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair

Loading...

  1. 1

Basic Information

Product Model Safety boots Shape Low shoes Toecap Included
Instep cover type With laces Color White series Antistatic shoes x
Standard JSAA standard product Manufacturing Method I Type Color Details White
Quantity 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)