• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Safety Shoes G3950 Lace Type Navy Blue

Safety Shoes G3950 Lace Type Navy Blue

Designed for comfort by considering how to achieve the ideal fit from every angle.

Part Number

Configured Part Number is shown.

Part Number
1204000206
1204000207
1204000208
1204000209
1204000210
1204000211
1204000212
1204000213
1204000214
1204000215
Part NumberVolume DiscountDays to ShipSize
(cm)
Material Quality Detail Description Sales Unit Quantity
6 Day(s) or more 23.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 24Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 24.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 25Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 25.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 26Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 26.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 27Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 27.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 28Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair

Loading...

  1. 1

Basic Information

Product Model Safety boots Shape Low shoes Toecap Included
Instep cover type With laces Color Blue series Antistatic shoes x
Standard JSAA standard product Manufacturing Method I Type Color Details Navy
Quantity 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)