• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Safety Shoes G3550 Lace Type (Black)

Safety Shoes G3550 Lace Type (Black)

These safety shoes will even lighten the mood of hardworking people.
[Features]
· Comfortable design, now even more comfortable thanks to unrelenting efforts to improve foot health and boost comfort by applying the principles of ergonomics and occupational health.
· New materials make the cushioning effect last longer.
· Heel portion fit improved to reduce foot slippage and ensure a steady posture.
· Toe spring increased to prevent stumbling. Stumbling also prevented by protrusion free design.
· Wide resin toecaps are lightweight, yet offer the same level of safety as steel toecaps
· 3D-footbed to fit to the shape of the soles of your feet.
[Applications]
· For workplaces where light footwork is required.

Part Number

Configured Part Number is shown.

Part Number
1204001006
1204001007
1204001008
1204001009
1204001010
1204001011
1204001012
1204001013
1204001014
1204001015
Part NumberVolume DiscountDays to ShipSize
(cm)
Material Quality Detail Description Sales Unit Quantity
6 Day(s) or more 23.5Toe Box: Wide Plastic, Instep: Chrome Leather (Velour), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 24Toe Box: Wide Plastic, Instep: Chrome Leather (Velour), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 24.5Toe Box: Wide Plastic, Instep: Chrome Leather (Velour), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 25Toe Box: Wide Plastic, Instep: Chrome Leather (Velour), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 25.5Toe Box: Wide Plastic, Instep: Chrome Leather (Velour), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 26Toe Box: Wide Plastic, Instep: Chrome Leather (Velour), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
2 Day(s) or more 26.5Toe Box: Wide Plastic, Instep: Chrome Leather (Velour), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 27Toe Box: Wide Plastic, Instep: Chrome Leather (Velour), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 27.5Toe Box: Wide Plastic, Instep: Chrome Leather (Velour), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 28Toe Box: Wide Plastic, Instep: Chrome Leather (Velour), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair

Loading...

  1. 1

Basic Information

Product Model Safety boots Shape Low shoes Toecap Included
Instep cover type With laces Color Black series Antistatic shoes x
Standard JIS standard product Manufacturing Method I Type Color Details Black
Quantity 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)