Safety Shoes G3690 Lace Type (Black)

Safety Shoes G3690 Lace Type (Black)

These safety shoes will even lighten the mood of hardworking people.
[Features]
· Comfortable design, now even more comfortable thanks to unrelenting efforts to improve foot health and boost comfort by applying the principles of ergonomics and occupational health.
· New materials make the cushioning effect last longer. 3D-footbed to fit to the shape of the soles of your feet.
· Heel portion fit improved to reduce foot slippage and ensure a steady posture.
· Toe spring increased to prevent stumbling. Stumbling also prevented by protrusion free design.
· Wide resin toecaps are lightweight, yet offer the same level of safety as steel toecaps
· Upper (surface material) is 100% recycled fiber, and artificial leather part is 100% recycled artificial leather.
[Applications]
· For workplaces where light footwork is required.

Part Number

Configured Part Number is shown.

Part Number
1204001606
1204001607
1204001608
1204001609
1204001610
1204001611
1204001612
1204001613
1204001614
1204001615
Part NumberVolume DiscountDays to ShipSize
(cm)
Material Quality Detail Description Sales Unit Quantity
6 Day(s) or more 23.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 24Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 24.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 25Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 25.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 26Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 26.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 27Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 27.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
6 Day(s) or more 28Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair

Loading...

  1. 1

Basic Information

Product Model Safety boots Shape Low shoes Toecap Included
Instep cover type With laces Color Black series Antistatic shoes x
Standard JSAA standard product Manufacturing Method I Type Color Details Black
Quantity 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)