• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DuPont ProShield 10 (SMS)

DuPont ProShield 10 (SMS)

SMS protective clothing that combines multiple layers of rough and fine fabrics to boost protective performance.
[Features]
· A 4-layer structure with a double layer of meltblown polypropylene non-woven fabric sandwiched between 2 layers of spunbonded polypropylene non-woven fabric.
· Protective clothing that exhibits excellent breathability and high quality barrier performance.
· Chemical protection clothing with an anti-static finish that keeps dust from sticking.
· Features elastic bands in the sleeve cuffs, back waist section, hood and hems.
· Comes with a fastener cover. The seams are on the outside.
[Applications]
· Protective clothing that is great for dirty work or work that involves a light level of dust.
· Available in 2 colors (white and blue) so you can discriminate based on use.

Part Number

Configured Part Number is shown.

Part Number
PRSLD10-L-BU
PRSLD10-L-WH
PRSLD10-M-BU
PRSLD10-M-WH
PRSLD10-S-BU
PRSLD10-S-WH
PRSLD10-XL-BU
PRSLD10-XL-WH
PRSLD10-XXL-BU
PRSLD10-XXL-WH
Part NumberVolume DiscountDays to ShipSize Chest measurement
(cm)
Color Body height
(cm)
Features Specification 1 Specification 2 Specification 3 Application Details Amount Of Content
Quote L100~108Blue174~182DuPont™ and ProShield® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.Elastic in cuffs, waist, hood and hemsZipper CoverUses Outer SeamDust protection / Dirty work1 Pair
2 Day(s) or more L100~108White174~182DuPont™ and ProShield® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.Elastic in cuffs, waist, hood and hemsZipper CoverUses Outer SeamDust protection / Dirty work1 Pair
Quote M92~100Blue168~176DuPont™ and ProShield® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.Elastic in cuffs, waist, hood and hemsZipper CoverUses Outer SeamDust protection / Dirty work1 Pair
7 Day(s) or more M92~100White168~176DuPont™ and ProShield® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.Elastic in cuffs, waist, hood and hemsZipper CoverUses Outer SeamDust protection / Dirty work1 Pair
7 Day(s) or more S~ 92Blue~170DuPont™ and ProShield® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.Elastic in cuffs, waist, hood and hemsZipper CoverUses Outer SeamDust protection / Dirty work1 Pair
7 Day(s) or more S~ 92White~170DuPont™ and ProShield® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.Elastic in cuffs, waist, hood and hemsZipper CoverUses Outer SeamDust protection / Dirty work1 Pair
Quote XL108~116Blue180~188DuPont™ and ProShield® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.Elastic in cuffs, waist, hood and hemsZipper CoverUses Outer SeamDust protection / Dirty work1 Pair
2 Day(s) or more XL108~116White180~188DuPont™ and ProShield® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.Elastic in cuffs, waist, hood and hemsZipper CoverUses Outer SeamDust protection / Dirty work1 Pair
7 Day(s) or more XXL116~124Blue186~194DuPont™ and ProShield® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.Elastic in cuffs, waist, hood and hemsZipper CoverUses Outer SeamDust protection / Dirty work1 Pair
7 Day(s) or more XXL116~124White186~194DuPont™ and ProShield® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.Elastic in cuffs, waist, hood and hemsZipper CoverUses Outer SeamDust protection / Dirty work1 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Overall Type Standard Without standards Use Chemical Protective
Function Dustproof / Drip Proof Product Model Hooded Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)