AZ GUARD 2100 Jacket (with hood)

AZ GUARD 2100 Jacket (with hood)

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Chemical protection clothing with ample flexibility, excellent breathability and good barrier effectiveness against dust.
[Features]
· Demonstrates ample flexibility, excellent breathability and a good barrier effect against dust.
· Combines multiple layers of rough and fine fabrics to boost protective performance.
· SMS protective clothing that exhibits excellent breathability and high quality barrier performance.
[Applications]
· Great for dirty work or work that involves a light level of dust.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • L
  • LL
  • Clear
Chest measurement(cm)

Refine by

  • 84~104
  • 92~112
  • Clear
Body height(cm)

Refine by

  • 158~170
  • 164~182
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
84~104
158~170
2 Day(s) or more
-

Part Number : AZGRD-2100-L
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Standard
    JIS standard product
  • Use
    Chemical Protective
  • Function
    Drip Proof
  • Product Model
    Hooded
  • Size
    L
  • Chest measurement(cm)
    84~104
  • Body height(cm)
    158~170
  • Standard Number
    JIS T 8115:2010 Type PB (6)
  • Features
    AZ GUARD® is a registered trademark of AZEARTH Corporation.
  • Specification 1
    Elastic in cuffs, hood and hem sides
  • Specification 2
    With right front pocket
  • Specification 3
    Uses Inner Seam
  • Application Details
    Dirt work, painting work and water work
  • Old Product Number
    0201SY
1 Pair
LL
92~112
164~182
2 Day(s) or more
-

Part Number : AZGRD-2100-LL
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Standard
    JIS standard product
  • Use
    Chemical Protective
  • Function
    Drip Proof
  • Product Model
    Hooded
  • Size
    LL
  • Chest measurement(cm)
    92~112
  • Body height(cm)
    164~182
  • Standard Number
    JIS T 8115:2010 Type PB (6)
  • Features
    AZ GUARD® is a registered trademark of AZEARTH Corporation.
  • Specification 1
    Elastic in cuffs, hood and hem sides
  • Specification 2
    With right front pocket
  • Specification 3
    Uses Inner Seam
  • Application Details
    Dirt work, painting work and water work
  • Old Product Number
    0201SY

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)