• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
AZ GUARD 3000 Coveralls Made of Film Laminate

AZ GUARD 3000 Coveralls Made of Film Laminate

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Chemical protection clothing made with a laminated film finish on top of spunbonded polypropylene non-woven fabric giving excellent waterproofing.
[Features]
· Offers superior waterproofing and oil-resistance compared to SMS and Tyvek products.
· It is less durable and has less moisture permeability than other materials but wins out on cost.
· Lightweight and functional with an excellent feel.
· Made with a laminated film finish on top of spunbonded polypropylene non-woven fabric giving excellent waterproofing.
· Great for winter use.
[Applications]
· Great for tasks using water or dirty materials/substances or work that involves dust.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • 3 L
  • Clear
Chest measurement(cm)

Refine by

  • 76~92
  • 84~104
  • 92~112
  • 96~124
  • Clear
Body height(cm)

Refine by

  • 152~164
  • 158~170
  • 164~182
  • 170~188
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
3 L
96~124
170~188
Quote
-

Part Number : AZGRD-3000-3L
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overall Type
  • Standard
    Without standards
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    3 L
  • Chest measurement(cm)
    96~124
  • Body height(cm)
    170~188
  • Features
    AZ GUARD® is a registered trademark of AZEARTH Corporation.
  • Specification 1
    Elastic in cuffs, back waist and hems
  • Specification 2
    With Hood String
  • Specification 3
    Left Breast, Includes Right Back Pocket
  • Specification 4
    Uses Inner Seam
  • Application Details
    Dust protection / Dirty work / Painting work / Light water work
  • Old Product Number
    R-1
1 Pair
L
84~104
158~170
7 Day(s) or more
-

Part Number : AZGRD-3000-L
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overall Type
  • Standard
    Without standards
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    L
  • Chest measurement(cm)
    84~104
  • Body height(cm)
    158~170
  • Features
    AZ GUARD® is a registered trademark of AZEARTH Corporation.
  • Specification 1
    Elastic in cuffs, back waist and hems
  • Specification 2
    With Hood String
  • Specification 3
    Left Breast, Includes Right Back Pocket
  • Specification 4
    Uses Inner Seam
  • Application Details
    Dust protection / Dirty work / Painting work / Light water work
  • Old Product Number
    R-1
1 Pair
LL
92~112
164~182
2 Day(s) or more
-

Part Number : AZGRD-3000-LL
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overall Type
  • Standard
    Without standards
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    LL
  • Chest measurement(cm)
    92~112
  • Body height(cm)
    164~182
  • Features
    AZ GUARD® is a registered trademark of AZEARTH Corporation.
  • Specification 1
    Elastic in cuffs, back waist and hems
  • Specification 2
    With Hood String
  • Specification 3
    Left Breast, Includes Right Back Pocket
  • Specification 4
    Uses Inner Seam
  • Application Details
    Dust protection / Dirty work / Painting work / Light water work
  • Old Product Number
    R-1
1 Pair
M
76~92
152~164
7 Day(s) or more
-

Part Number : AZGRD-3000-M
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overall Type
  • Standard
    Without standards
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    M
  • Chest measurement(cm)
    76~92
  • Body height(cm)
    152~164
  • Features
    AZ GUARD® is a registered trademark of AZEARTH Corporation.
  • Specification 1
    Elastic in cuffs, back waist and hems
  • Specification 2
    With Hood String
  • Specification 3
    Left Breast, Includes Right Back Pocket
  • Specification 4
    Uses Inner Seam
  • Application Details
    Dust protection / Dirty work / Painting work / Light water work
  • Old Product Number
    R-1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)