• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Kit for Infection Prevention ICK-2/ICK-3

Kit for Infection Prevention ICK-2/ICK-3

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

6-Piece protective safety gear set that can be used as chemical protection clothing to protect the body from infection by microscopic pathogens.
[Features]
· When stockpiling, it is easier to store these in quantity than to store each piece separately.
· Easy to pass out sets to each person when it's time to use them.
· Can cover the entire body of the worker.
· Protective clothing that employs DuPont Tyvek Soft Wear model 3 for both strength and a high barrier effect.
· 6 types of protective gear are included in the kit, allowing for rapid deployment.
· The set includes protective clothing, shoe covers, safety glasses, masks, outer gloves and inner gloves.
[Applications]
· Perfect for preventing infection during an outbreak of an infectious disease, emergency response or stockpiling to allow continuation of work during disasters.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Size

Refine by

  • S
  • M
  • L
  • XL
  • Clear
Chest measurement(cm)

Refine by

  • ~92
  • 92~100
  • 100~108
  • 108~116
  • Clear
Body height(cm)

Refine by

  • 168~176
  • ~170
  • 174~182
  • 180~188
  • Clear
Standard Number

Refine by

  • Tyvek(R) Softwear Type II
  • Tyvek(R) Softwear Type III
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
L
100~108
174~182
Tyvek(R) Softwear Type II
Quote
-

Part Number : ICK-2-L
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Commodity Classification
    Overall Type
  • Standard
    Without standards
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    L
  • Chest measurement(cm)
    100~108
  • Body height(cm)
    174~182
  • Standard Number
    Tyvek(R) Softwear Type II
  • Specification 1
    All seams and zippers are made with a tape seam.
  • Set content
    N95 Mask, Protective Eyewear, Nitrile Latex Gloves, Latex Gloves, Tyvek® Shoe Covers
  • Application Details
    Measures against infectious diseases / dust prevention / measures for hygiene
1 Set
M
92~100
168~176
Tyvek(R) Softwear Type II
Quote
-

Part Number : ICK-2-M
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Commodity Classification
    Overall Type
  • Standard
    Without standards
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    M
  • Chest measurement(cm)
    92~100
  • Body height(cm)
    168~176
  • Standard Number
    Tyvek(R) Softwear Type II
  • Specification 1
    All seams and zippers are made with a tape seam.
  • Set content
    N95 Mask, Protective Eyewear, Nitrile Latex Gloves, Latex Gloves, Tyvek® Shoe Covers
  • Application Details
    Measures against infectious diseases / dust prevention / measures for hygiene
1 Set
S
~92
~170
Tyvek(R) Softwear Type II
Quote
-

Part Number : ICK-2-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Commodity Classification
    Overall Type
  • Standard
    Without standards
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    S
  • Chest measurement(cm)
    ~92
  • Body height(cm)
    ~170
  • Standard Number
    Tyvek(R) Softwear Type II
  • Specification 1
    All seams and zippers are made with a tape seam.
  • Set content
    N95 Mask, Protective Eyewear, Nitrile Latex Gloves, Latex Gloves, Tyvek® Shoe Covers
  • Application Details
    Measures against infectious diseases / dust prevention / measures for hygiene
1 Set
XL
108~116
180~188
Tyvek(R) Softwear Type II
Quote
-

Part Number : ICK-2-XL
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Commodity Classification
    Overall Type
  • Standard
    Without standards
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    XL
  • Chest measurement(cm)
    108~116
  • Body height(cm)
    180~188
  • Standard Number
    Tyvek(R) Softwear Type II
  • Specification 1
    All seams and zippers are made with a tape seam.
  • Set content
    N95 Mask, Protective Eyewear, Nitrile Latex Gloves, Latex Gloves, Tyvek® Shoe Covers
  • Application Details
    Measures against infectious diseases / dust prevention / measures for hygiene
1 Set
L
100~108
174~182
Tyvek(R) Softwear Type III
3 Day(s) or more
-

Part Number : ICK-3-L
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Commodity Classification
    Overall Type
  • Standard
    Without standards
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    L
  • Chest measurement(cm)
    100~108
  • Body height(cm)
    174~182
  • Standard Number
    Tyvek(R) Softwear Type III
  • Specification 1
    All seams and zippers are made with a tape seam.
  • Set content
    N95 Mask, Protective Eyewear, Nitrile Latex Gloves, Latex Gloves, Tyvek® Shoe Covers
  • Application Details
    Measures against infectious diseases / dust prevention / measures for hygiene
1 Set
M
92~100
168~176
Tyvek(R) Softwear Type III
3 Day(s) or more
-

Part Number : ICK-3-M
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Commodity Classification
    Overall Type
  • Standard
    Without standards
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    M
  • Chest measurement(cm)
    92~100
  • Body height(cm)
    168~176
  • Standard Number
    Tyvek(R) Softwear Type III
  • Specification 1
    All seams and zippers are made with a tape seam.
  • Set content
    N95 Mask, Protective Eyewear, Nitrile Latex Gloves, Latex Gloves, Tyvek® Shoe Covers
  • Application Details
    Measures against infectious diseases / dust prevention / measures for hygiene
1 Set
XL
108~116
180~188
Tyvek(R) Softwear Type III
3 Day(s) or more
-

Part Number : ICK-3-XL
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Commodity Classification
    Overall Type
  • Standard
    Without standards
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    XL
  • Chest measurement(cm)
    108~116
  • Body height(cm)
    180~188
  • Standard Number
    Tyvek(R) Softwear Type III
  • Specification 1
    All seams and zippers are made with a tape seam.
  • Set content
    N95 Mask, Protective Eyewear, Nitrile Latex Gloves, Latex Gloves, Tyvek® Shoe Covers
  • Application Details
    Measures against infectious diseases / dust prevention / measures for hygiene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)