Cold Resistant Ear Covers No.DX-2
  • On Sale Till 31/07/2018

Cold Resistant Ear Covers No.DX-2

Standard Unit Price:
- Special Price
Days to Ship :
9 Day(s) or more

Cold-resistant ear covers that are easy to attach for outdoor work or freezer work, etc.,

Basic Specifications

  • Product Type
    Exterior
  • Use
    Can be used as a cold storage when cold
  • Product Model
    Headband Mounting Method (Inner Long Hair Bore)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more

Special Price

Part Number : DX-2
Days to Ship 9 Day(s) or more
Standard Unit Price
Special Price
Quantity 1 pc.

Specificationtitle

  • Product Type
    Exterior
  • Use
    Can be used as a cold storage when cold
  • Product Model
    Headband Mounting Method (Inner Long Hair Bore)
  • Mass(g)
    Approx. 90
  • Features
    Easy-to-wear winter protection ear covers for outdoor work in cold season or in cold storage plants etc.
  • Type
    Cold Protection Products

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)