• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Light Duty Height Adjustable Workbench, Pearl White, Uniform Load (kg) 200, Height (mm) 800–1000

Light Duty Height Adjustable Workbench, Pearl White, Uniform Load (kg) 200, Height (mm) 800–1000

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Height is adjustable as desired in a range between 800 and 1,000 mm.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Inside Dimension(mm)

Refine by

  • W630×D448
  • W630×D528
  • W930×D528
  • W1230×D528
  • W1530×D528
  • W1530×D678
  • Clear
Top Panel Size(mm)

Refine by

  • 900×600×21
  • 900×750×21
  • 1200×750×21
  • 1500×750×21
  • 1800×750×21
  • 1800×900×21
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
W630×D448
900×600×21
Quote
-

Part Number : TKK8-096LW
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    800~1000
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Polyester (Honeycomb)
  • Color
    White
  • Top Panel Color
    White
  • Inside Dimension(mm)
    W630×D448
  • Top Panel Size(mm)
    900×600×21
  • Adjuster
    Resin screw diameter: M12 P=1.75
  • Mass(kg)
    22
1 unit
900
750
W630×D528
900×750×21
13 Day(s) or more
-

Part Number : TKK8-097LW
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    800~1000
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Polyester (Honeycomb)
  • Color
    White
  • Top Panel Color
    White
  • Inside Dimension(mm)
    W630×D528
  • Top Panel Size(mm)
    900×750×21
  • Adjuster
    Resin screw diameter: M12 P=1.75
  • Mass(kg)
    24
1 unit
1200
750
W930×D528
1200×750×21
Quote
-

Part Number : TKK8-127LW
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    800~1000
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Polyester (Honeycomb)
  • Color
    White
  • Top Panel Color
    White
  • Inside Dimension(mm)
    W930×D528
  • Top Panel Size(mm)
    1200×750×21
  • Adjuster
    Resin screw diameter: M12 P=1.75
  • Mass(kg)
    26
1 unit
1500
750
W1230×D528
1500×750×21
13 Day(s) or more
-

Part Number : TKK8-157LW
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    800~1000
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Polyester (Honeycomb)
  • Color
    White
  • Top Panel Color
    White
  • Inside Dimension(mm)
    W1230×D528
  • Top Panel Size(mm)
    1500×750×21
  • Adjuster
    Resin screw diameter: M12 P=1.75
  • Mass(kg)
    33
1 unit
1800
750
W1530×D528
1800×750×21
13 Day(s) or more
-

Part Number : TKK8-187LW
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    800~1000
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Polyester (Honeycomb)
  • Color
    White
  • Top Panel Color
    White
  • Inside Dimension(mm)
    W1530×D528
  • Top Panel Size(mm)
    1800×750×21
  • Adjuster
    Resin screw diameter: M12 P=1.75
  • Mass(kg)
    37
1 unit
1800
900
W1530×D678
1800×900×21
13 Day(s) or more
-

Part Number : TKK8-189LW
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    800~1000
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Polyester (Honeycomb)
  • Color
    White
  • Top Panel Color
    White
  • Inside Dimension(mm)
    W1530×D678
  • Top Panel Size(mm)
    1800×900×21
  • Adjuster
    Resin screw diameter: M12 P=1.75
  • Mass(kg)
    43

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)