• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Melanin White Light Weight Top Plates

Melanin White Light Weight Top Plates

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Sakae top plate available in abundant variations. Select according to the application.
· 30 t honeycomb top board for lightweight use: Standard settings (KHM).
· Top panel type (melamine).
· Can be combined with the main body and used between 250 and 400 kg.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Top Plate Material
    Melamine
  • Color
    White
  • Top Panel Color
    White
  • Depth(mm)
    750
  • Height Dimension(mm)
    30
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Width dimension(mm)

Refine by

  • 1200
  • 1500
  • 1800
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1200
13 Day(s) or more
-

Part Number : KHM-1275TC
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Top Plate Material
    Melamine
  • Color
    White
  • Top Panel Color
    White
  • Width dimension(mm)
    1200
  • Depth(mm)
    750
  • Height Dimension(mm)
    30
1 pc.
1500
13 Day(s) or more
-

Part Number : KHM-1575TC
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Top Plate Material
    Melamine
  • Color
    White
  • Top Panel Color
    White
  • Width dimension(mm)
    1500
  • Depth(mm)
    750
  • Height Dimension(mm)
    30
1 pc.
1800
13 Day(s) or more
-

Part Number : KHM-1875TC
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Top Plate Material
    Melamine
  • Color
    White
  • Top Panel Color
    White
  • Width dimension(mm)
    1800
  • Depth(mm)
    750
  • Height Dimension(mm)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)