• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Work Bench Optional Pedal Elevator Hand Truck, 4 Wheel, Ivory

Work Bench Optional Pedal Elevator Hand Truck, 4 Wheel, Ivory

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Attach a pedal lifting base to a worktable, to create a pedal lifting movable type worktable.
· From static to dynamic. Fixed worktables can be easily changed to movable ones.
· Can be retrofitted to conventional workbenches or purchased as a set along with a workbench. Pedal elevating cart in ivory.
· Bottom plate: Made of plywood, uniform load resistance: 30 kg.
· Can combine with a total of 291 types of work benches.
· When moving: 250 kg / Lifting and lowering up to 250 kg.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Applicable Size(mm)

Refine by

  • For 1,200 x 750 (800)
  • For 1,800 x 750 (800)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
For 1,200 x 750 (800)
13 Day(s) or more
-

Part Number : KTW-127DPSI
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Ivory
  • Caster
    100φ Hard Rubber Caster
  • Applicable Size(mm)
    For 1,200 x 750 (800)
  • Mass(kg)
    15
1 unit
For 1,800 x 750 (800)
13 Day(s) or more
-

Part Number : KTW-187DPSI
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Ivory
  • Caster
    100φ Hard Rubber Caster
  • Applicable Size(mm)
    For 1,800 x 750 (800)
  • Mass(kg)
    25

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)