Optional For Workbenches, Intermediate Plate, Ivory, Applicable Size W1,200 mm x D600 mm to W1,800 mm x D600 mm

Optional For Workbenches, Intermediate Plate, Ivory, Applicable Size W1,200 mm x D600 mm to W1,800 mm x D600 mm

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· When 2 middle shelves are set up, it becomes a full surface bottom plate type and the functionality is further improved (depth 450 type will be a full surface bottom plate type with 1 middle shelf).
· Uniform load resistance is 50 kg when 1 middle shelf is mounted.
· Uniform load resistance is 100 kg when 2 middle shelf is mounted.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Uniform Load Resistance: Details(kg)
    Per middle plate 50
  • Color
    Ivory
  • Compatible Model
    For medium capacity
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Applicable Size(mm)

Refine by

  • W1200×D600
  • W1800×D600
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
W1200×D600
13 Day(s) or more
-

Part Number : CKK-1260KTNI
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Uniform Load Resistance: Details(kg)
    Per middle plate 50
  • Color
    Ivory
  • Applicable Size(mm)
    W1200×D600
  • Compatible Model
    For medium capacity
  • Mass(kg)
    3
1 pc.
W1800×D600
13 Day(s) or more
-

Part Number : CKK-1860KTNI
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Uniform Load Resistance: Details(kg)
    Per middle plate 50
  • Color
    Ivory
  • Applicable Size(mm)
    W1800×D600
  • Compatible Model
    For medium capacity
  • Mass(kg)
    5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)