• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (MYT) 23/6/2019. We apologize for the inconvenience.

Light Duty Height Adjustable Workbench, TCK Type, Height 740–940 mm

Light Duty Height Adjustable Workbench, TCK Type, Height 740–940 mm

A lift-type work bench where the height is adjustable as desired to any height in a range between 740 and 940 mm.
[Features]
· The legs can be extended freely and height can be changed easily.
· The legs are graduated, so leveling is easy.
· Has a folding mechanism.
[Applications]
· Ideal as a workbench for brief use such as 3PL; a single unit can be used sitting or standing, by tall or short people.

Part Number

Configured Part Number is shown.

Part Number
TCK-096F
TCK-096FIV
TCK-096PI
TCK-126F
TCK-126FIV
TCK-126PI
TCK-127F
TCK-127FIV
TCK-127PI
TCK-157F
TCK-157FIV
TCK-157PI
TCK-187F
TCK-187FIV
TCK-187PI
TCK-189F
TCK-189FIV
TCK-189PI
Part NumberVolume DiscountDays to ShipWidth (mm) Depth (mm) Top Plate Material Color Top Panel Color Inside Dimension
(mm)
Top Panel Size
(mm)
Adjuster Mass
(kg)
Quantity
13 Day(s) or more 900600Sakae-leumSakae greenGreenW630×D448900×600×21Resin screw diameter: M12 P=1.75251 unit
13 Day(s) or more 900600Sakae-leumIvoryWhiteW630×D448900×600×21Resin screw diameter: M12 P=1.75251 unit
13 Day(s) or more 900600PolyesterIvoryIvoryW630×D448900×600×21Resin screw diameter: M12 P=1.75231 unit
13 Day(s) or more 1200600Sakae-leumSakae greenGreenW930×D4481200×600×21Resin screw diameter: M12 P=1.75281 unit
13 Day(s) or more 1200600Sakae-leumIvoryWhiteW930×D4481200×600×21Resin screw diameter: M12 P=1.75281 unit
13 Day(s) or more 1200600PolyesterIvoryIvoryW930×D4481200×600×21Resin screw diameter: M12 P=1.75261 unit
13 Day(s) or more 1200750Sakae-leumSakae greenGreenW930×D5281200×750×21Resin screw diameter: M12 P=1.75301 unit
13 Day(s) or more 1200750Sakae-leumIvoryWhiteW930×D5281200×750×21Resin screw diameter: M12 P=1.75301 unit
13 Day(s) or more 1200750PolyesterIvoryIvoryW930×D5281200×750×21Resin screw diameter: M12 P=1.75281 unit
13 Day(s) or more 1500750Sakae-leumSakae greenGreenW1230×D5281500×750×21Resin screw diameter: M12 P=1.75351 unit
13 Day(s) or more 1500750Sakae-leumIvoryWhiteW1230×D5281500×750×21Resin screw diameter: M12 P=1.75351 unit
13 Day(s) or more 1500750PolyesterIvoryIvoryW1230×D5281500×750×21Resin screw diameter: M12 P=1.75331 unit
13 Day(s) or more 1800750Sakae-leumSakae greenGreenW1530×D5281800×750×21Resin screw diameter: M12 P=1.75381 unit
13 Day(s) or more 1800750Sakae-leumIvoryWhiteW1530×D5281800×750×21Resin screw diameter: M12 P=1.75381 unit
13 Day(s) or more 1800750PolyesterIvoryIvoryW1530×D5281800×750×21Resin screw diameter: M12 P=1.75361 unit
13 Day(s) or more 1800900Sakae-leumSakae greenGreenW1530×D6781800×900×21Resin screw diameter: M12 P=1.75421 unit
13 Day(s) or more 1800900Sakae-leumIvoryWhiteW1530×D6781800×900×21Resin screw diameter: M12 P=1.75421 unit
13 Day(s) or more 1800900PolyesterIvoryIvoryW1530×D6781800×900×21Resin screw diameter: M12 P=1.75401 unit

Loading...

  1. 1

Basic Information

Product Type Adjustable height work bench Height (mm) 740~940 Uniform Load(kg) 200
Assembly / Completion Assembly type Main body: option Main Body Details Type Fixed Type, Folding Mechanism
Quantity 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)