Gear-type Elevating Work Bench Height (mm) 680–1080

Gear-type Elevating Work Bench Height (mm) 680–1080

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Adjustable to any height in the range of 680 to 1,080 mm. Generous 400 mm stroke

Basic Specifications

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Top Plate Material

Refine by

  • Melamine
  • Sakae-leum
  • Clear
Top Panel Color

Refine by

  • Green
  • Ivory
  • Clear
Top Panel Size(mm)

Refine by

  • 900×750×30
  • 1200×750×30
  • 1500×750×30
  • 1800×750×30
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
Sakae-leum
Green
900×750×30
13 Day(s) or more
-

Part Number : UD-097F
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    680~1080
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Uniform Load Resistance: Details(kg)
    Stopped: 300, maximum raising and lowering load when loaded: 100
  • Top Plate Material
    Sakae-leum
  • Color
    Ivory
  • Top Panel Color
    Green
  • Top Panel Size(mm)
    900×750×30
  • Adjuster
    40φ Screw Diameter M12 (P = 1.75)
  • Mass(kg)
    46
1 unit
900
Melamine
Ivory
900×750×30
13 Day(s) or more
-

Part Number : UD-097MI
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    680~1080
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Uniform Load Resistance: Details(kg)
    Stopped: 300, maximum raising and lowering load when loaded: 100
  • Top Plate Material
    Melamine
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Top Panel Size(mm)
    900×750×30
  • Adjuster
    40φ Screw Diameter M12 (P = 1.75)
  • Mass(kg)
    46
1 unit
1200
Sakae-leum
Green
1200×750×30
13 Day(s) or more
-

Part Number : UD-127F
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    680~1080
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Uniform Load Resistance: Details(kg)
    Stopped: 300, maximum raising and lowering load when loaded: 100
  • Top Plate Material
    Sakae-leum
  • Color
    Ivory
  • Top Panel Color
    Green
  • Top Panel Size(mm)
    1200×750×30
  • Adjuster
    40φ Screw Diameter M12 (P = 1.75)
  • Mass(kg)
    48
1 unit
1200
Melamine
Ivory
1200×750×30
13 Day(s) or more
-

Part Number : UD-127MI
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    680~1080
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Uniform Load Resistance: Details(kg)
    Stopped: 300, maximum raising and lowering load when loaded: 100
  • Top Plate Material
    Melamine
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Top Panel Size(mm)
    1200×750×30
  • Adjuster
    40φ Screw Diameter M12 (P = 1.75)
  • Mass(kg)
    48
1 unit
1500
Sakae-leum
Green
1500×750×30
13 Day(s) or more
-

Part Number : UD-157F
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    680~1080
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Uniform Load Resistance: Details(kg)
    Stopped: 300, maximum raising and lowering load when loaded: 100
  • Top Plate Material
    Sakae-leum
  • Color
    Ivory
  • Top Panel Color
    Green
  • Top Panel Size(mm)
    1500×750×30
  • Adjuster
    40φ Screw Diameter M12 (P = 1.75)
  • Mass(kg)
    58
1 unit
1500
Melamine
Ivory
1500×750×30
13 Day(s) or more
-

Part Number : UD-157MI
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    680~1080
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Uniform Load Resistance: Details(kg)
    Stopped: 300, maximum raising and lowering load when loaded: 100
  • Top Plate Material
    Melamine
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Top Panel Size(mm)
    1500×750×30
  • Adjuster
    40φ Screw Diameter M12 (P = 1.75)
  • Mass(kg)
    58
1 unit
1800
Sakae-leum
Green
1800×750×30
13 Day(s) or more
-

Part Number : UD-187F
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    680~1080
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Uniform Load Resistance: Details(kg)
    Stopped: 300, maximum raising and lowering load when loaded: 100
  • Top Plate Material
    Sakae-leum
  • Color
    Ivory
  • Top Panel Color
    Green
  • Top Panel Size(mm)
    1800×750×30
  • Adjuster
    40φ Screw Diameter M12 (P = 1.75)
  • Mass(kg)
    60
1 unit
1800
Melamine
Ivory
1800×750×30
13 Day(s) or more
-

Part Number : UD-187MI
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    680~1080
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Uniform Load Resistance: Details(kg)
    Stopped: 300, maximum raising and lowering load when loaded: 100
  • Top Plate Material
    Melamine
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Top Panel Size(mm)
    1800×750×30
  • Adjuster
    40φ Screw Diameter M12 (P = 1.75)
  • Mass(kg)
    60

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)