• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Gas Spring Type Adjustable Height Workbench Uniform Load 100 kg Ivory

Gas Spring Type Adjustable Height Workbench Uniform Load 100 kg Ivory

Standard Unit Price:
-
Days to Ship :
23 Day(s) or more

Lifting workbench which can be adjusted to any height and used in various work.
[Features]
· Height is adjustable as desired in a range between 730 and 980 mm. The stroke is a generous 250 mm.
· The height of the worktable can be adjusted according to the height of the worker or the size of the workpiece.
· The stopper can be locked by simply stepping on it with a foot, and the height can be changed extremely smoothly.
· Stepless type for which height adjustments are possible. The gas spring system allows maintenance-free use. No need to worry about oil leakage.
· Safety factor of 20% is expected for uniform load resistance display.
[Applications]
· Ideal for work where the height is frequently changed.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
23 Day(s) or more
-

Part Number : GUD-127
Days to Ship 23 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    730~980
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Melamine
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Top Panel Size(mm)
    1200×750×25
  • Adjuster
    Screw Diameter: W3/8
  • Mass(kg)
    42

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)