• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Simple Frame KT

Simple Frame KT

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

A simple base where the worktable and base can be firmly fixed with bolts.
[Features]
· A workbench attachment that can also be mounted onto a steel top plate.
· Can be attached to a top plate with a thickness up to 40 mm.
· The spill stopper height is 10 mm.
[Applications]
· Ideal for storing tools or small items required for work.
· Keeps tools, etc., out of the way during work and ensures working space.
· Can be actively used for 5S countermeasures.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1800
  • Clear
Color

Refine by

  • Ivory
  • Sakae green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
Sakae green
13 Day(s) or more
-

Part Number : KT-90K
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    900
  • Uniform Load(kg)
    80
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Sakae green
  • Depth(mm)
    300
  • Height Dimension(mm)
    450
  • Mass(kg)
    11
1 unit
900
Ivory
13 Day(s) or more
-

Part Number : KT-90KI
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    900
  • Uniform Load(kg)
    80
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Ivory
  • Depth(mm)
    300
  • Height Dimension(mm)
    450
  • Mass(kg)
    11
1 unit
1200
Sakae green
13 Day(s) or more
-

Part Number : KT-120K
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1200
  • Uniform Load(kg)
    80
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Sakae green
  • Depth(mm)
    300
  • Height Dimension(mm)
    450
  • Mass(kg)
    13
1 unit
1200
Ivory
13 Day(s) or more
-

Part Number : KT-120KI
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1200
  • Uniform Load(kg)
    80
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Ivory
  • Depth(mm)
    300
  • Height Dimension(mm)
    450
  • Mass(kg)
    13
1 unit
1800
Sakae green
13 Day(s) or more
-

Part Number : KT-180K
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1800
  • Uniform Load(kg)
    80
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Sakae green
  • Depth(mm)
    300
  • Height Dimension(mm)
    450
  • Mass(kg)
    17
1 unit
1800
Ivory
13 Day(s) or more
-

Part Number : KT-180KI
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1800
  • Uniform Load(kg)
    80
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Ivory
  • Depth(mm)
    300
  • Height Dimension(mm)
    450
  • Mass(kg)
    17

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)