Optional punching panel for Spacia Gantry

Optional punching panel for Spacia Gantry

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Has 2 mounting pipes.
· Uniform load resistance: 10 kg.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Width dimension(mm)

Refine by

  • 640
  • 940
  • 1240
  • 1540
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
640
13 Day(s) or more
-

Part Number : SPK-09P
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    640
  • Depth(mm)
    31
  • Height Dimension(mm)
    250
  • Mass(kg)
    3
  • Accessory
    2 Mounting pipes
1 pc.
940
13 Day(s) or more
-

Part Number : SPK-12P
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    940
  • Depth(mm)
    31
  • Height Dimension(mm)
    250
  • Mass(kg)
    4.2
  • Accessory
    2 Mounting pipes
1 pc.
1240
13 Day(s) or more
-

Part Number : SPK-15P
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    1240
  • Depth(mm)
    31
  • Height Dimension(mm)
    250
  • Mass(kg)
    5.4
  • Accessory
    2 Mounting pipes
1 pc.
1540
13 Day(s) or more
-

Part Number : SPK-18P
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    1540
  • Depth(mm)
    31
  • Height Dimension(mm)
    250
  • Mass(kg)
    6.4
  • Accessory
    2 Mounting pipes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)