• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Cabinet for Work Benches

Cabinet for Work Benches

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Can be freely mounted to any position. Can be easily set at a useful position at both right and left.

Basic Specifications

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Finished product
  • Main body: option
    Option
  • Details Type
    1 drawer stage
  • Uniform Load Resistance: Details(kg)
    Per Drawer 50
  • Width dimension(mm)
    500
  • Depth(mm)
    550
  • Height Dimension(mm)
    180
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Color

Refine by

  • Ivory
  • Sakae green
  • Clear
Applicable Size(mm)

Refine by

  • Workbench depth: 750 (800)
  • Work bench depth dimensions: 900
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Sakae green
Workbench depth: 750 (800)
13 Day(s) or more
-

Part Number : WKL-1B
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Finished product
  • Main body: option
    Option
  • Details Type
    1 drawer stage
  • Uniform Load Resistance: Details(kg)
    Per Drawer 50
  • Color
    Sakae green
  • Applicable Size(mm)
    Workbench depth: 750 (800)
  • Width dimension(mm)
    500
  • Depth(mm)
    550
  • Height Dimension(mm)
    180
  • Mass(kg)
    11
  • Accessory
    Cabinet Mounting Brackets x 2
  • Specifications
    With a Key
1 unit
Sakae green
Work bench depth dimensions: 900
13 Day(s) or more
-

Part Number : WKL-1C
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Finished product
  • Main body: option
    Option
  • Details Type
    1 drawer stage
  • Uniform Load Resistance: Details(kg)
    Per Drawer 50
  • Color
    Sakae green
  • Applicable Size(mm)
    Work bench depth dimensions: 900
  • Width dimension(mm)
    500
  • Depth(mm)
    550
  • Height Dimension(mm)
    180
  • Mass(kg)
    11
  • Accessory
    Cabinet Mounting Brackets x 2
  • Specifications
    With a Key
1 unit
Ivory
Workbench depth: 750 (800)
13 Day(s) or more
-

Part Number : WKL-1IB
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Finished product
  • Main body: option
    Option
  • Details Type
    1 drawer stage
  • Uniform Load Resistance: Details(kg)
    Per Drawer 50
  • Color
    Ivory
  • Applicable Size(mm)
    Workbench depth: 750 (800)
  • Width dimension(mm)
    500
  • Depth(mm)
    550
  • Height Dimension(mm)
    180
  • Mass(kg)
    11
  • Accessory
    Cabinet Mounting Brackets x 2
  • Specifications
    With a Key
1 unit
Ivory
Work bench depth dimensions: 900
13 Day(s) or more
-

Part Number : WKL-1IC
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Finished product
  • Main body: option
    Option
  • Details Type
    1 drawer stage
  • Uniform Load Resistance: Details(kg)
    Per Drawer 50
  • Color
    Ivory
  • Applicable Size(mm)
    Work bench depth dimensions: 900
  • Width dimension(mm)
    500
  • Depth(mm)
    550
  • Height Dimension(mm)
    180
  • Mass(kg)
    11
  • Accessory
    Cabinet Mounting Brackets x 2
  • Specifications
    With a Key

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)