Vertical Partition for NKL Cabinet

Vertical Partition for NKL Cabinet

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Effective height: 78 mm.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Ivory
  • Sakae green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Sakae green
13 Day(s) or more
-

Part Number : NKL-T3
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Sakae green
  • Width dimension(mm)
    427
  • Height Dimension(mm)
    69
1 pc.
Ivory
13 Day(s) or more
-

Part Number : NKL-T3I
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Ivory
  • Width dimension(mm)
    427
  • Height Dimension(mm)
    69

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)