• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Pro Grip Aramid Gloves

Pro Grip Aramid Gloves

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· Uses Kevlar aramid fibers and elastic polyurethane fibers in the body of the gloves. These gloves are excellent at preventing cuts.
· These gloves have palms that are strong against piercing and abrasion and are made from coated nitrile rubber that is resistant to cuts and oil. The good fit prevents fatigue when performing work for long periods of time.
[Applications]
· Optimal for work that requires safety and protection of the hands.
[Materials]
· Palm: nitrile rubber, back: aramid fiber (Kevlar)

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
2 Day(s) or more
-

Part Number : KVN-M
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Specifications
    Rubber Lining
  • Application
    Cut Resistance
  • Size
    M
  • Wrist Part Color
    Red
  • JAN Code
    4528235 176186
  • Features
    Glove body employs aramid fiber "KEVLAR®" and polyurethane elastic fiber. These gloves have excellent cut prevention effect. Nitrile rubber is coated on palm side, which performs well against piercing and wear, also has excellent cut resistance and oil resistance, they fit the hands well, and prevent fatigue in long hours of work.
  • Use
    Suitable for work which needs to protect the hands.
  • Material Quality
    Palm Part: Nitrile Rubber / Back of Hand Part: Aramid Fiber (KEVLAR®)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)