Mierove Hyper Crest

Mierove Hyper Crest

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Water repellent treatment has been carried out on the pigskin (compared to our other products.) Antimicrobial deodorizing processing of the cotton lining using a natural deodorizing agent (green tea extract) ensures there will be no unpleasant odors even if hands sweat.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
2 Day(s) or more
-

Part Number : ML-HC-M
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    M
  • Material Quality
    Pigskin / Cotton
  • Color
    White

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)