Wet Clean Wiper

Wet Clean Wiper

Uses a new non-woven fabric material made of cotton and superfine polyester

[Features]
· Wet type

Part Number

Configured Part Number is shown.

Part Number
HCW-60AX
HCW-60AX-REFILL
Part NumberVolume DiscountDays to ShipProduct Model JAN Code Use Material Amount Of Content
2 Day(s) or more Main Body4528235512021Construction, Transportation, Ships, Factories, Garages, Printing, Office Equipment, Business Trip Services, etc.New material with Cotton + Ultrafine polyester1 Pack (160 Sheets)
2 Day(s) or more Refill-Construction, Transportation, Ships, Factories, Garages, Printing, Office Equipment, Business Trip Services, etc.New material with Cotton + Ultrafine polyester1 Pack (160 Sheets)

Loading...

  1. 1

Basic Information

Product Model Non-woven Wipe Shape Roll Type Wet
Size(mm) 170×300 Amount Of Content 1 Pack (160 Sheets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)