• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 27/9 to 7:00 (MYT) 28/9/2018. We apologize for the inconvenience.
Foot Stool (with Anti-Slip Mat) Connection Type for High Floor

Foot Stool (with Anti-Slip Mat) Connection Type for High Floor

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Basic Specifications

  • Top Panel Height(m)
    0.2–0.3
  • Maximum Operating Mass(Kg)
    80
  • Product Type
    Work stool
  • Frontage(mm)
    900
  • Color
    Gray
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
450
13 Day(s) or more
-

Part Number : SA-0945HN
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Top Panel Height(m)
    0.2–0.3
  • Maximum Operating Mass(Kg)
    80
  • Product Type
    Work stool
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Color
    Gray
  • Adjuster
    AJ-3S(M12)
  • Mass(kg)
    12
  • Note
    Covered by a PVC mat to prevent slipping.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 unit
600
13 Day(s) or more
-

Part Number : SA-0960HN
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Top Panel Height(m)
    0.2–0.3
  • Maximum Operating Mass(Kg)
    80
  • Product Type
    Work stool
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Color
    Gray
  • Adjuster
    AJ-3S(M12)
  • Mass(kg)
    14
  • Note
    Covered by a PVC mat to prevent slipping.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)