Chemical Mop 30XL

Chemical Mop 30XL

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Uses a good quality dust-attaching agent without stickiness.
[Features]
· With its elegant brown tones, which harmonizes with the furniture interior, this cleaning product also suits the modern sense of ecology.
[Material]
· Head: Polypropylene / Handle: Resin Coated Steel Pipe / Mop: Polyester 40%, Rayon 30%, Acrylic 30%

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Chemical Mop
  • Details Type
    30XL
  • Wipe width(cm)
    Approximately 37
  • Handle Length(cm)
    Approximately 124
  • JAN Code
    4970190317249
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
8 Day(s) or more
-

Part Number : N-BR201
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Chemical Mop
  • Details Type
    30XL
  • Wipe width(cm)
    Approximately 37
  • Handle Length(cm)
    Approximately 124
  • JAN Code
    4970190317249
  • Package Size (W×H×D)(mm)
    185×1435×60
  • Package Weight(g)
    408
  • Mass(g)
    70

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)