• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Chemical Mop Mini X / Arm X

Chemical Mop Mini X / Arm X

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Trap dust with static by wiping this lightly. Furniture and table area.
[Features]
· With its elegant brown tones, which harmonizes with the furniture interior, this cleaning product also suits the modern sense of ecology.
[Material]
· Handle: ABS Resin (N-BR209), Polypropylene (N-BR210)
· Mop: Polyester 40%, Rayon 30%, Acrylic: 30%

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Arm X
  • Mini X
  • Clear
Overall Length(cm)

Refine by

  • Approximately 34
  • Approx. 45
  • Clear
JAN Code

Refine by

  • 4970190332594
  • 4970190332600
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Mini X
Approximately 34
4970190332600
8 Day(s) or more
-

Part Number : N-BR209
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dust-removing hand mop
  • Details Type
    Mini X
  • Overall Length(cm)
    Approximately 34
  • JAN Code
    4970190332600
  • Package Size (W×H×D)(mm)
    155×345×55
  • Package Weight(g)
    115
  • Mass(g)
    50
1 pc.
Arm X
Approx. 45
4970190332594
8 Day(s) or more
-

Part Number : N-BR210
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dust-removing hand mop
  • Details Type
    Arm X
  • Overall Length(cm)
    Approx. 45
  • JAN Code
    4970190332594
  • Package Size (W×H×D)(mm)
    160×445×50
  • Package Weight(g)
    140
  • Mass(g)
    80

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)