Chemical Mop ST60XL

Chemical Mop ST60XL

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Trap dust with static by wiping this lightly. For cleaning large areas.
[Features]
· Highly functional and with a focus on ease of use. True high-quality evolution type.
[Material]
· Head: Steel / Handle: Resin Coated Steel Pipe / Mop: Polyester 40%, Rayon 30%, Acrylic 30%

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Chemical Mop
  • Details Type
    ST60XL
  • Wipe width(cm)
    Approximately 74
  • Handle Length(cm)
    Approximately 132
  • JAN Code
    4970190318222
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
-

Part Number : HW228
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Chemical Mop
  • Details Type
    ST60XL
  • Wipe width(cm)
    Approximately 74
  • Handle Length(cm)
    Approximately 132
  • JAN Code
    4970190318222
  • Package Size (W×H×D)(mm)
    260×1640×70
  • Package Weight(g)
    1345
  • Mass(g)
    300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)