• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Honeycomb Case II Box Width (mm) 131/262

Part Number

Configured Part Number is shown.

Part Number
HK-130G
HK-130T
HK-145G
HK-230G
HK-230T
HK-245G
Part NumberVolume DiscountDays to ShipWidth (mm) Depth (mm) Color Capacity
(l)
Internal dimensions: width x depth x height
(mm)
Material Allowable Load
(kg)
Inner capacity
13 Day(s) or more 131295Green2.5W120×D250×H105ABS Resin-1 pc.
13 Day(s) or more 131295Transparency2.5120×250×105P.S-General Purpose Resin (GP Polystyrene)171 pc.
13 Day(s) or more 131445Green4.0120×400×105ABS Resin-1 unit
13 Day(s) or more 262295Green5.0W250×D250×H105ABS Resin-1 pc.
6 Day(s) or more 262295Transparency5.0250×250×105P.S-General Purpose Resin (GP Polystyrene)-1 pc.
13 Day(s) or more 262445Green8.0250×400×105ABS Resin-1 unit

Loading...

  1. 1

Basic Information

Product Type Drawer Height (mm) 120 Other Option
Set Contents (Accessories) Partition: 1 pc

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)