New Mini Wagon
  • On Sale Till 31/07/2018

New Mini Wagon

Standard Unit Price:
- Special Price
Days to Ship :
12 Day(s) or more

Basic Specifications

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    900
  • Number of Steps(Level)
    3
  • Color Details
    Green
  • Top Panel Size(mm)
    750×500×21
  • Top Panel Color
    Green
  • Top Plate Material
    Sakae-leum top plate
  • Caster
    50φ Rubber Wheels
  • Drawer internal dimensions(mm)
    W507xD288xH83 (No Partition)
  • Shelf Size(mm)
    W600×D400
  • Uniform Load Resistance(kg)
    100
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s) or more

Special Price

Part Number : NMR-3
Days to Ship 12 Day(s) or more
Standard Unit Price
Special Price
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    900
  • Number of Steps(Level)
    3
  • Color Details
    Green
  • Top Panel Size(mm)
    750×500×21
  • Top Panel Color
    Green
  • Top Plate Material
    Sakae-leum top plate
  • Caster
    50φ Rubber Wheels
  • Drawer internal dimensions(mm)
    W507xD288xH83 (No Partition)
  • Shelf Size(mm)
    W600×D400
  • Uniform Load Resistance(kg)
    100
  • Shelf Board Inner Dimension(mm)
    W598×D398×H74
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    32

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)