Set of Optional Shallow Drawers for Pearl Wagons

Part Number

Configured Part Number is shown.

Part Number
PKR-ASK
PKR-ASKI
PKR-RC
PKR-RCI
PKR-RFC
PKR-RFCI
PMR-ASK
PMR-ASKI
PMR-RC
PMR-RCI
PMR-RFC
PMR-RFCI
Part NumberVolume DiscountDays to ShipColor Details Internal dimensions frontage
(mm)
Internal dimensions depth
(mm)
Internal dimensions height
(mm)
Applicable Size Set Contents (Accessories) Compatible Model Specifications, type
13 Day(s) or more Sakae green----Includes Vertical Partition x 2, Horizontal Partition x 6PKR-RCShallow Drawer Partition Plate Set
13 Day(s) or more Ivory----Includes Vertical Partition x 2, Horizontal Partition x 6PKR-RCIShallow Drawer Partition Plate Set
13 Day(s) or more Sakae green62841864 For W750 x D500 mm--Shallow Drawer
13 Day(s) or more Ivory62841864 For W750 x D500 mm--Shallow Drawer
13 Day(s) or more Sakae green628418143 For W750 x D500 mm--Shallow Drawer
13 Day(s) or more Ivory628418143 For W750 x D500 mm--Shallow Drawer
13 Day(s) or more Sakae green----Includes Vertical Partition x 2, Horizontal Partition x 6PMR-RCShallow Drawer Partition Plate Set
13 Day(s) or more Ivory----Includes Vertical Partition x 2, Horizontal Partition x 6PMR-RCIShallow Drawer Partition Plate Set
13 Day(s) or more Sakae green47831864 For W600 x D400 mm--Shallow Drawer
13 Day(s) or more Ivory47831864 For W600 x D400 mm--Shallow Drawer
13 Day(s) or more Sakae green478318143 For W600 x D400 mm--Shallow Drawer
13 Day(s) or more Ivory478318143 For W600 x D400 mm--Shallow Drawer

Loading...

  1. 1

Basic Information

Other Option

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)