• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Heavy Weight Cabinet Wagon

Heavy Weight Cabinet Wagon

A heavy type cabinet wagon which is robust and durable, allowing storage of heavy tools or parts.

Part Number

Configured Part Number is shown.

Part Number
SKW-706
SMW-5
SW-5
Part NumberVolume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Height
(mm)
Number of Steps
(Level)
Top Panel Size
(mm)
Caster Drawer internal dimensions
(mm)
Set Contents (Accessories) Uniform Load Resistance
(kg)
Note Delivery Status (Finished Product / Assembly Type) Mass
(kg)
48 Day(s) or more 5087059106508×705×21125ø Rubber WheelsH75:W397×D496×H60、H100:W397×D496×H85、H150:W397×D496×H135Each Drawer: Partition x 2, Divider x 6300Equipped with 3-layer safety equipment.Finished product87
13 Day(s) or more 4807008655480×700×21100φ Rubber WheelsShallow drawer: W 369 x D 467 x H 86; Deep drawer: W369×D467×H187Each Drawer: Partition x 1, Divider x 2250Uses Ball Slide Rails. Built-in Triple Safety Device.Finished product61
13 Day(s) or more 4786008825478×600×21100φ Rubber WheelsShallow drawer: W 376 x D 436 x H 86; Deep drawer: W369×D467×H188Each drawer has 1 partition, 2 dividers and fall-prevention casters.200Uses Ball Slide Rails. Built-in Dual Safety Device.Finished product56

Loading...

  1. 1

Basic Information

Color Details Sakae green Top Panel Color Green Top Plate Material Sakae-leum 21 mm clad top plate