• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Optional Divider for Heavy Weight Cabinet

Optional Divider for Heavy Weight Cabinet

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Basic Specifications

Part Number
Width(mm)

Refine by

  • 132
  • 166
  • Clear
Height Dimension(mm)

Refine by

  • 43
  • 68
  • 118
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
166
43
13 Day(s) or more
-

Part Number : SKB-075D
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Other
    Option
  • Width(mm)
    166
  • Height Dimension(mm)
    43
166
68
13 Day(s) or more
-

Part Number : SKB-100D
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Other
    Option
  • Width(mm)
    166
  • Height Dimension(mm)
    68
166
118
13 Day(s) or more
-

Part Number : SKB-150D
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Other
    Option
  • Width(mm)
    166
  • Height Dimension(mm)
    118
132
43
13 Day(s) or more
-

Part Number : SKE-075D
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Other
    Option
  • Width(mm)
    132
  • Height Dimension(mm)
    43
132
68
13 Day(s) or more
-

Part Number : SKE-100D
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Other
    Option
  • Width(mm)
    132
  • Height Dimension(mm)
    68
132
118
13 Day(s) or more
-

Part Number : SKE-150D
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Other
    Option
  • Width(mm)
    132
  • Height Dimension(mm)
    118

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)