• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Stainless Steel Cylindrical Drum Dolly

Stainless Steel Cylindrical Drum Dolly

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Straight forward motion is possible with the combination of fixed casters and swivel casters.

[Features]
· The unique caster arrangement and quick turn mechanism provide outstanding swivel ability and forward movement.
· Ideal for storage and transport of drum cans containing chemicals.

Basic Specifications

  • Product Type
    Drum cart
  • Uniform Load(kg)
    250
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Full height(mm)
    148
  • Load Platform Effective Dimensions(mm)
    φ609
  • Caster Diameter φ(mm)
    100
  • Supported drum sizes
    For 200ℓ
  • Wheel Material
    Nylon Urethane Wheels
  • Mass(kg)
    12.3
  • Specifications
    Flat Type
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
13 Day(s) or more
-

Part Number : SDR-5
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Drum cart
  • Uniform Load(kg)
    250
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Full height(mm)
    148
  • Load Platform Effective Dimensions(mm)
    φ609
  • Caster Diameter φ(mm)
    100
  • Supported drum sizes
    For 200ℓ
  • Wheel Material
    Nylon Urethane Wheels
  • Mass(kg)
    12.3
  • Specifications
    Flat Type
  • Details of Main Body Material
    SUS304: 2B Finishing
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Features
    Quick Turn Type, Striped Steel Plate (Plate Thickness: 3 mm)
  • Delivery Status (Finished Product / Assembly Type)
    Finished product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)