• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Drum Cart Width (mm) 530/700

Drum Cart Width (mm) 530/700

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Basic Specifications

  • Product Type
    Drum cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Orange
  • Supported drum sizes
    200 L JIS Drum
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Length(mm)

Refine by

  • 1288
  • 1640
  • Clear
Width(mm)

Refine by

  • 530
  • 700
  • Clear
Full height(mm)

Refine by

  • 837
  • 900
  • Clear
Caster Diameter φ(mm)

Refine by

  • 150
  • (front wheel) 257 (rear wheel) 125
  • Clear
Wheel Material

Refine by

  • (Front Wheel) Pneumatic Wheel (Rear Wheel) Nylon Urethane Wheel
  • Nylon Urethane Wheels
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1640
700
900
(front wheel) 257 (rear wheel) 125
(Front Wheel) Pneumatic Wheel (Rear Wheel) Nylon Urethane Wheel
13 Day(s) or more
-

Part Number : DR-4C
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Drum cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Orange
  • Length(mm)
    1640
  • Width(mm)
    700
  • Full height(mm)
    900
  • Caster Diameter φ(mm)
    (front wheel) 257 (rear wheel) 125
  • Supported drum sizes
    200 L JIS Drum
  • Wheel Material
    (Front Wheel) Pneumatic Wheel (Rear Wheel) Nylon Urethane Wheel
  • Mass(kg)
    19.5
  • Set Contents (Accessories)
    -
1 unit
1288
530
837
150
Nylon Urethane Wheels
13 Day(s) or more
-

Part Number : DR-6M
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Drum cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Orange
  • Length(mm)
    1288
  • Width(mm)
    530
  • Full height(mm)
    837
  • Caster Diameter φ(mm)
    150
  • Supported drum sizes
    200 L JIS Drum
  • Wheel Material
    Nylon Urethane Wheels
  • Mass(kg)
    12.7
  • Set Contents (Accessories)
    Band

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)