• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Socket for Tap Star

Socket for Tap Star

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

Details

Part Number
Compatible Tap Star

Refine by

  • TP/STP-1060・1080
  • TP/STP-845・870
  • TP/STP-645・660
  • Clear
Trusco Code

Refine by

  • 342-7391
  • 342-7382
  • 342-7374
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
TP/STP-645・660
342-7374
3 Day(s) or more
-

Part Number : BLH-3S
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Special Tool
  • Total Length(mm)
    50
  • Compatible Tap Star
    TP/STP-645・660
  • Trusco Code
    342-7374
  • Mass(g)
    16.8
  • Recommended Impact Driver Maximum Torque(N·m)
    120
  • Recommended Impact Driver Rotation Speed(min-1(rev/min))
    0~2600
  • Recommended Impact Driver Number of Strikes(min-1(hit/min))
    0 ~ 3200
  • Recommended Impact Driver Voltage(V)
    12
  • Recommended Impact Driver Hexagonal Shaft Width Across Flats(mm)
    6.35
  • Features
    The force of the impact driver is efficiently transmitted to the tap star.
  • Use
    For tap star construction.
  • Material
    Steel
  • Specifications
    Dedicated Tap Star Socket
TP/STP-845・870
342-7382
3 Day(s) or more
-

Part Number : BLH-4S
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Special Tool
  • Total Length(mm)
    50
  • Compatible Tap Star
    TP/STP-845・870
  • Trusco Code
    342-7382
  • Mass(g)
    19.6
  • Recommended Impact Driver Maximum Torque(N·m)
    120
  • Recommended Impact Driver Rotation Speed(min-1(rev/min))
    0~2600
  • Recommended Impact Driver Number of Strikes(min-1(hit/min))
    0 ~ 3200
  • Recommended Impact Driver Voltage(V)
    12
  • Recommended Impact Driver Hexagonal Shaft Width Across Flats(mm)
    6.35
  • Features
    The force of the impact driver is efficiently transmitted to the tap star.
  • Use
    For tap star construction.
  • Material
    Steel
  • Specifications
    Dedicated Tap Star Socket
TP/STP-1060・1080
342-7391
3 Day(s) or more
-

Part Number : BLH-5S
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Special Tool
  • Total Length(mm)
    50
  • Compatible Tap Star
    TP/STP-1060・1080
  • Trusco Code
    342-7391
  • Mass(g)
    24.0
  • Recommended Impact Driver Maximum Torque(N·m)
    120
  • Recommended Impact Driver Rotation Speed(min-1(rev/min))
    0~2600
  • Recommended Impact Driver Number of Strikes(min-1(hit/min))
    0 ~ 3200
  • Recommended Impact Driver Voltage(V)
    12
  • Recommended Impact Driver Hexagonal Shaft Width Across Flats(mm)
    6.35
  • Features
    The force of the impact driver is efficiently transmitted to the tap star.
  • Use
    For tap star construction.
  • Material
    Steel
  • Specifications
    Dedicated Tap Star Socket

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Efficiently transmit the power of the impact screwdriver to the tap star.

Usage

●For tap star construction.

Specification

●Total Length(mm):50
●SPQ(piece):10
●Socket for Tap Star only

Materials

●Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)