Cylinder Gauge Tester

Cylinder Gauge Tester

[Features]
· Calibration tester dedicated for cylinder gauges based on a micrometer with minimum read value 1 μm.
· Since the body of the cylinder gauge is maintained upright, there are no errors due to deflection.
· A retaining center shaft is installed on the replacement rod side to avoid errors due to measuring force.
· Cylinder gauge for inspection.

PDF

Part Number

Configured Part Number is shown.

CCT-2

 
Part Number
CCT-2
Part NumberVolume DiscountDays to ShipMicrometer head scale interval
(mm)
Micrometer heads Measuring Range
(mm)
Feed accuracy
(µm)
Feed Amount
(mm)
Spindle end face Bore gauge can be checked Features
Quote 0.00120±1 or less0.5/1 rotationCarbide tip includedJIS B 7515, JMAS 5009 Compliant/Manufacturer's CC/CG Type are all inspectableCalibration tester for cylinder gauges based on a micrometer with minimum read value 1 μm. The cylinder gauge is held vertically, preventing errors due to curvature effects. To avoid errors due to measuring force, There is a center shaft on the replacement rod side.

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CCT-2 in the Cylinder Gauge Tester series.