Incisor

Incisor

Sets additional extensions in conjunction with measurement dimensions. Reads minimum values while shaking the bearing terminal side horizontally and vertically. The measurement value can be fixed using a lock nut. Using the slide ferrules makes it easy to set the zero reference of the detector, thus making it easier to read measured values.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HU-1

 
Part Number
HU-1
Part NumberVolume DiscountDays to ShipMoving Amount
(mm)
Feller
(mm)
Indication Error
(mm)
Measuring Force
(N)
Features
Quote ±25 (with respect to nominal dimensions)5 Pieces (50, 100, 150, 200, 250)±0.510Sets additional ferrules in conjunction with measurement dimensions. Reads minimum values while shaking the bearing element side up, down, left, and right. The measurement value can be set using a lock nut. Using the slide ferrules makes it easy to set the zero reference of the detector, thus making it easier to read measured values.

Loading...

  1. 1

Basic Information

Measuring Range(mm) 250~1,000

Please check the type/dimensions/specifications of the part HU-1 in the Incisor series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)