Substrate Locater Dokota

Substrate Locater Dokota

[Features]
· Needle type base finder for plasterboard.
· Easily and reliably finds studs behind walls.
· Comes with safety lock to prevent accidental needle release. Can be locked and stored without cap after use.
· Includes a scale that enables the thickness of inserted wall material to be measured.
· Shape created in pursuit of ease of gripping and applying force.
· The main body stays clean thanks to its antibacterial properties.
· Two replacement needles are located inside the main body.
· Magnet included.
· Integrated metal detector and wood detector enables finding metal substrates and wood substrates at the same time without complicated operation.
· Can find nails and metal bases (iron material) under cloth easily using magnets and without scratching the wall.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

78618

 
Part Number
78618
Part NumberVolume DiscountDays to ShipMaterial
1 Day(s) or more Stainless Steel

Loading...

  1. 1

Basic Information

Product Type Replacement Needle Compatible Model(mm) 78613 Magnet NA
Main Body Size(mm) 90×φ0.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)