• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 17:00 to 20:30 (MYT) 18/11/2018. We apologize for the inconvenience.

[Kanon] Centerline Caliper E-RM-S

[Kanon] Centerline Caliper E-RM-S

[Features]
· Ideal for measuring hole pitch: Round-hole pitch calipers ideal for measuring "small-diameter holes and narrow pitch" and "offset types" because the measuring element moves vertically.
· This product is manufactured to order.
· A dedicated gauge block is supplied as an accessory.
· Printer output function included

Part Number

Configured Part Number is shown.

E-RM-S15B

Part Number
E-RM-S15B
Part NumberVolume DiscountDays to ShipMinimum Display Quantity
(mm)
Instrumental Error
(mm)
Power Supply Features Minimum Hole Diameter
(mm)
Max. Hole Dia.
(mm)
Mass
(g)
3 Day(s) or more 0.01±0.05SR44 (1 pc.)● Dedicated gauge block included ● Printer output function includedφ0.8φ4160

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Hole Pitch Calipers Display Method Digital
Maximum Measurement Length (Range Selection(mm) 101 to 150 Waterproof Function NA Output terminal for measuring data: with or without Available
With/Without Depth Bar NA Solar Panel NA Measuring Range(mm) Upper Level: 5-150/Lower Level: 3-150
A(mm) 280 B(mm) 90.7 C(mm) φ4
D(mm) φ0.8 E(mm) 24.7 F(mm) 50
G(mm) 16 H(mm) 20 Θ 40゜

Please check the type/dimensions/specifications of the part E-RM-S15B in the [Kanon] Centerline Caliper E-RM-S series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)