• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 11:00 (MYT) 15/7/2018. We apologize for the inconvenience.

[Kanon] Digital Pipe Caliper E-PM

[Kanon] Digital Pipe Caliper E-PM
  • On Sale Till 31/07/2018

[Features]
· Ideal for special outer measurement.
· Pointed calipers for use between thin grooves.
· Vernier calipers for pipes for thickness of curved parts.
· Neck calipers in the grooved parts.
· The measuring element has a cylindrical shape ideal for measuring the wall thickness of curved sections.
· Printer output function included

Part Number

Configured Part Number is shown.

E-PM15B

Part Number
E-PM15B
Part NumberVolume DiscountDays to ShipMinimum Display Quantity
(mm)
Instrumental Error
(mm)
Power Supply Features Mass
(g)
6 Day(s) or more 0.01±0.03SR44 (1 Piece)● Measuring element has a cylindrical shape ideal for measuring the wall thickness of curved sections ● Printer output function included160

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Vernier Calipers for Pipes Display Method Digital
Maximum Measurement Length (Range Selection(mm) 101 to 150 Waterproof Function NA Output terminal for measuring data: with or without Available
With/Without Depth Bar NA Solar Panel NA Measuring Range(mm) 0–150
A(mm) 236 B(mm) 42 C(mm) 33.4
D(mm) φ3 E(mm) 16

Please check the type/dimensions/specifications of the part E-PM15B in the [Kanon] Digital Pipe Caliper E-PM series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)