• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

One Cut Ball DZ-OCSB

One Cut Ball DZ-OCSB

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
DZ-OCSB2010-2.5T
DZ-OCSB2012
DZ-OCSB2016
DZ-OCSB2020-5T
DZ-OCSB2025
DZ-OCSB2030-8T
DZ-OCSB2040
DZ-OCSB2040-8T
DZ-OCSB2040S4
DZ-OCSB2050
DZ-OCSB2050-10T
DZ-OCSB2060-12T
DZ-OCSB2080-14T
DZ-OCSB2100-18T
DZ-OCSB2120-22T
DZ-OCSB2160-30T-L140
DZ-OCSB2160-L140
Part NumberVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
φDc
(mm)
Features With/Without Torsion Machining Application (Other)
Quote 0.52.5504.541Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
Quote 0.61.8503.541.2Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
Quote 0.82.4504.541.6Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
Quote 1550762Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
Quote 1.253.75506.562.5Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
Quote 1.58601063Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
Quote 267010.564Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
Quote 28701064Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
Quote 2670-44Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
Quote 2.57.58012.565Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
Quote 2.510801265Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
Quote 31290-66Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
Quote 414100-88Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
Quote 518100-1010Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
Quote 622110-1212Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
Quote 830140-1616Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
Quote 824140-1616Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 2
Coating TiAlN R Precision(μm) 10~-10 Machining Application Curved surface / R Groove

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)