• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

One Cut Ball 03 DZ03-OCUB

One Cut Ball 03 DZ03-OCUB

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
DZ03-OCUB2060
DZ03-OCUB2070
DZ03-OCUB2080
DZ03-OCUB2090
DZ03-OCUB2100
DZ03-OCUB2110
DZ03-OCUB2120
DZ03-OCUB2160
DZ03-OCUB2200
Part NumberVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
φDc
(mm)
Features With/Without Torsion Machining Application (Other)
3 Day(s) or more 3912056Using a rigid body design and unique tip pocket, it brings out the high precision and high functionality in 3D machining for molds. Covers things from rough machining of carbon steel, pre-hardened steel, and die steel to finishing, and better at high-speed machining for general steel. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with the high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
3 Day(s) or more 3.510.512067Using a rigid body design and unique tip pocket, it brings out the high precision and high functionality in 3D machining for molds. Covers things from rough machining of carbon steel, pre-hardened steel, and die steel to finishing, and better at high-speed machining for general steel. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with the high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
3 Day(s) or more 41212078Using a rigid body design and unique tip pocket, it brings out the high precision and high functionality in 3D machining for molds. Covers things from rough machining of carbon steel, pre-hardened steel, and die steel to finishing, and better at high-speed machining for general steel. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with the high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
3 Day(s) or more 4.513.512089Using a rigid body design and unique tip pocket, it brings out the high precision and high functionality in 3D machining for molds. Covers things from rough machining of carbon steel, pre-hardened steel, and die steel to finishing, and better at high-speed machining for general steel. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with the high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
3 Day(s) or more 515140910Using a rigid body design and unique tip pocket, it brings out the high precision and high functionality in 3D machining for molds. Covers things from rough machining of carbon steel, pre-hardened steel, and die steel to finishing, and better at high-speed machining for general steel. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with the high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
3 Day(s) or more 5.516.51401011Using a rigid body design and unique tip pocket, it brings out the high precision and high functionality in 3D machining for molds. Covers things from rough machining of carbon steel, pre-hardened steel, and die steel to finishing, and better at high-speed machining for general steel. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with the high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
3 Day(s) or more 6181401112Using a rigid body design and unique tip pocket, it brings out the high precision and high functionality in 3D machining for molds. Covers things from rough machining of carbon steel, pre-hardened steel, and die steel to finishing, and better at high-speed machining for general steel. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with the high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
3 Day(s) or more 8241801516Using a rigid body design and unique tip pocket, it brings out the high precision and high functionality in 3D machining for molds. Covers things from rough machining of carbon steel, pre-hardened steel, and die steel to finishing, and better at high-speed machining for general steel. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with the high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining
3 Day(s) or more 10301801820Using a rigid body design and unique tip pocket, it brings out the high precision and high functionality in 3D machining for molds. Covers things from rough machining of carbon steel, pre-hardened steel, and die steel to finishing, and better at high-speed machining for general steel. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with the high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible.Yes (30°)Pocket machining

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 2
Coating TiAlN R Precision(μm) 10~-10 Machining Application Curved surface / R Groove

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)