• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Safety Shoes, Urethane Low Top with Hook & Loop Fastener 59802

Safety Shoes, Urethane Low Top with Hook & Loop Fastener 59802

A work shoe with an international standard strength toe box that is 3 times the strength of JIS S class.
[Features]
· A Magic Tape type that eliminates any worry about shoelaces coming undone.
· JSAA A-type compliant product.
· Oil-resistant and antistatic functions.
· When abrasion of the shoe sole progresses, a slip sign (yellow) appears.
[Applications]
· Ideal for work involving combustible materials, as the shoe does not attract powder dust from static electricity, preventing ignition.

Part Number

Configured Part Number is shown.

Part Number
59802-710-22
59802-710-22.5
59802-710-23
59802-710-23.5
59802-710-24
59802-710-24.5
59802-710-25
59802-710-25.5
59802-710-26
59802-710-26.5
59802-710-27
59802-710-27.5
59802-710-28
59802-710-29
59802-710-30
Part NumberVolume DiscountDays to ShipSize
(cm)
Material: Instep Material: Toecap Material: Sole Remark 1 Amount Of Content
4 Day(s) or more 22Natural Leather + Synthetic LeatherSteel Toe BoxUrethane Double Layer SoleWith slip sign1 Pair
4 Day(s) or more 22.5Natural Leather + Synthetic LeatherSteel Toe BoxUrethane Double Layer SoleWith slip sign1 Pair
4 Day(s) or more 23Natural Leather + Synthetic LeatherSteel Toe BoxUrethane Double Layer SoleWith slip sign1 Pair
4 Day(s) or more 23.5Natural Leather + Synthetic LeatherSteel Toe BoxUrethane Double Layer SoleWith slip sign1 Pair
4 Day(s) or more 24Natural Leather + Synthetic LeatherSteel Toe BoxUrethane Double Layer SoleWith slip sign1 Pair
4 Day(s) or more 24.5Natural Leather + Synthetic LeatherSteel Toe BoxUrethane Double Layer SoleWith slip sign1 Pair
4 Day(s) or more 25Natural Leather + Synthetic LeatherSteel Toe BoxUrethane Double Layer SoleWith slip sign1 Pair
4 Day(s) or more 25.5Natural Leather + Synthetic LeatherSteel Toe BoxUrethane Double Layer SoleWith slip sign1 Pair
4 Day(s) or more 26Natural Leather + Synthetic LeatherSteel Toe BoxUrethane Double Layer SoleWith slip sign1 Pair
4 Day(s) or more 26.5Natural Leather + Synthetic LeatherSteel Toe BoxUrethane Double Layer SoleWith slip sign1 Pair
4 Day(s) or more 27Natural Leather + Synthetic LeatherSteel Toe BoxUrethane Double Layer SoleWith slip sign1 Pair
4 Day(s) or more 27.5Natural Leather + Synthetic LeatherSteel Toe BoxUrethane Double Layer SoleWith slip sign1 Pair
2 Day(s) or more 28Natural Leather + Synthetic LeatherSteel Toe BoxUrethane Double Layer SoleWith slip sign1 Pair
4 Day(s) or more 29Natural Leather + Synthetic LeatherSteel Toe BoxUrethane Double Layer SoleWith slip sign1 Pair
4 Day(s) or more 30Natural Leather + Synthetic LeatherSteel Toe BoxUrethane Double Layer SoleWith slip sign1 Pair

Loading...

  1. 1

Basic Information

Product Model Work shoes Shape Low shoes Toecap Included
Instep cover type Magic style (Hook & Loop Fastener) Color Black series Antistatic shoes
Oil Resistant Included Standard JSAA standard product Color Details Black
Wise 3E Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)