• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Strong Big Saver Mechanical Engineering-Use

Part Number

Configured Part Number is shown.

Part Number
S-9703
S-9733
Part NumberVolume DiscountDays to ShipDetailing Type Item Shape Features Feature 2 Use Application 2 Component Use Amount Of Content
3 Day(s) or more Main BodyPlastic ContainerRust inhibitor is added to temporarily suppress the occurrence of rust after cleaning.Big size (20 L, pail container size) dedicated container, and a good deal.Cleaning of factory machinery, equipments and tools.For wiping off engine oil, lubrication, cutting oil, etc.Glycol Ether Type Solvent, Nonionic Surfactant, Alkaline Agent, Orange Oil, Aloe Extract, Rust Inhibitor, Chelating Agent, Preservative, Purified WaterIt can be used/stored while inside the dedicated container (sealed) the whole time. (1) Remove the container lid, cut the top portion of the aluminum bag and use it while it is inside the container. (2) Pinch the tip from the center of the roll (Wet Saver) and have it pass through the middle hole of the lid. (3) Pull out the tip from the upper-middle exit while the lid is tightly closed. *The perforation can be cleanly cut by quickly pulling.1 Can (300 Sheets)
3 Day(s) or more RefillAluminum PackagingRust inhibitor is added to temporarily suppress the occurrence of rust after cleaning.Big size (20 L, pail container size) and a good deal.Cleaning of factory machinery, equipments and tools.For wiping off engine oil, lubrication, cutting oil, etc.Glycol Ether Type Solvent, Nonionic Surfactant, Alkaline Agent, Orange Oil, Aloe Extract, Rust Inhibitor, Chelating Agent, Preservative, Purified WaterIt can be used/stored while inside the dedicated container (sealed) the whole time. (1) Remove the container lid, cut the top portion of the aluminum bag and use it while it is inside the container. (2) Pinch the tip from the center of the roll (Wet Saver) and have it pass through the middle hole of the lid. (3) Pull out the tip from the upper-middle exit while the lid is tightly closed. *The perforation can be cleanly cut by quickly pulling.1 Pack (300 pcs)

Loading...

  1. 1

Basic Information

Product Model Non-woven Wipe Shape Roll Type Wet
Appearance Transparent Liquid, White Sheet Type Flammability Available Volatility Low
Density (20 °C) 1 Flash Point NA Size(mm) 280×330