• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Strong Big Saver Underground-Use

Strong Big Saver Underground-Use

[Features]
· Perfect for eliminating static when painting or for cleaning up dirt or debris.
· The synergistic action of the cotton spun lace, whose soft texture helps avoid scratches, makes cleaning easy and reliable, and simplifies industrial disposal.

Part Number

Configured Part Number is shown.

Part Number
S-9773
S-9774
Part NumberVolume DiscountDays to ShipDetailing Type Item Shape Features Feature 2 Use Component Use Amount Of Content
3 Day(s) or more Main BodyPlastic ContainerBecause of the synergistic effect of the soft cotton spun lace that does not cause scratches, it produces a very reliable and easy cleaning process, with excellent industrial disposability.Big size (20 L, pail container size) dedicated container, and a good deal.Urethane, bumpers made of resin such as PP, coating surface treatment, cleaning inside cars, putty, painted surfaces.Glycol Type Solvent, Alcohol Type Solvent, Anti-Static Agent, Disinfectant, Antioxidant, Antiseptic, Purified Water, Orange Oil, Aloe ExtractConsists of volatile (alcohol) components, always store in a dedicated airtight container. (1) Remove the container lid, cut the upper part of the aluminum pouch and keep the pouch in the container. (2) Pick out the tip of the Wet Saver from the center of the roll, and pass it through the center of the lid. (3) Close the lid tightly, and use the Wet Saver by pinching the tip and pulling it out from the center of the upper part of container. * If pulled quickly, it becomes easy to tear off the wipes at the perforation.1 case (300 sheets)
3 Day(s) or more RefillAluminum PackagingBecause of the synergistic effect of the soft cotton spun lace that does not cause scratches, it produces a very reliable and easy cleaning process, with excellent industrial disposability.Big size (20 L, pail container size) and a good deal.Urethane, bumpers made of resin such as PP, coating surface treatment, cleaning inside cars, putty, painted surfaces.Glycol Type Solvent, Alcohol Type Solvent, Anti-Static Agent, Disinfectant, Antioxidant, Antiseptic, Purified Water, Orange Oil, Aloe ExtractConsists of volatile (alcohol) components, always store in a dedicated airtight container. (1) Remove the container lid, cut the upper part of the aluminum pouch and keep the pouch in the container. (2) Pick out the tip of the Wet Saver from the center of the roll, and pass it through the center of the lid. (3) Close the lid tightly, and use the Wet Saver by pinching the tip and pulling it out from the center of the upper part of container. * If pulled quickly, it becomes easy to tear off the wipes at the perforation.1 Pack (300 pcs)

Loading...

  1. 1

Basic Information

Product Model Non-woven Wipe Shape Roll Type Wet
Appearance Cloudy liquid, White sheet Flammability Available Volatility Low
Density (20 °C) 1 Flash Point NA Size(mm) 280×330